Materiálové číslo Popis
X20cCP1301 X20 PLC coated, with integrated I/O, x86-200, 128 MB DDR3 RAM, 16 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T, 14 digital inputs, 24 VDC, sink, 4 digital inputs, 2 µs, 24 VDC, sink, 4 digital outputs, 24 VDC, 0.5 A, source, 4 digital outputs, 2 µs, 24 VDC, 0.2 A, 4 digital inputs/outputs, 24 VDC, 0.5 A, 2 analog inputs ±10 V or 0 to 20 mA / 4 to 20 mA, 1 Pt1000 instead of an analog input, includes power supply module, 3x terminal block X20TB1F, slot cover and X20 end cover plate X20AC0SR1 (right) included
X20cCP1382-RT X20 PLC, coated, with integrated I/O, x86-400, 256 MB DDR3 RAM, 32 kB FRAM, 2 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 CAN bus interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, reACTION Technology, 14 digital inputs, 24 VDC, sink, 4 digital inputs, 2 µs, 24 VDC, sink, 4 digital outputs, 24 VDC, 0.5 A, source, 4 digital outputs, 2 µs, 24 VDC, 0.2 A, 4 digital inputs/outputs, 24 VDC, 0.5 A, 2 analog inputs ±10 V or 0 to 20 mA / 4 to 20 mA, 1 Pt1000 instead of an analog input, includes power supply module, 3x terminal block X20TB1F, slot cover and X20 end cover plate X20AC0SR1 (right) included

Vyberte prosím zemi a jazyk

B&R Logo