All Automation Panels are equipped with easy to use fastening elements for fast mounting. The Automation Panel is simply slid into the corresponding cutout in the control cabinet from the front. The clamps ensure that it is held in place and does not fall out.
Then the screws on the back must be tightened to press the integrated clamping lever against the wall of the control cabinet. The construction of the fastening element is set up so that all parts are completely integrated. Loose accessory parts such as nuts or screws are part of the past.