Produktové čísloPopisPorovnání produktů ...
B&R Logo
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
Čeština

Please choose your country:

Sledovat:

Pinout

Overview of pinouts

Anschlussbelegungen_mit Elektronik

X21 (POWERLINK)
  • Figure
    Pin
    Description
    Function
    M12_POWERLINK
    1
    TXD
    Transmit data
    2
    RXD
    Receive data
    3
    TXD\
    Transmit data inverted
    4
    RXD\
    Receive data inverted
X23A (Trigger)
  • Figure
    Pin
    Description
    Function
    M12_Trigger
    1
    +24 V
    Sensor/actuator supply 24 VDC 1)
    2
    Trigger1
    Trigger input 1
    3
    GND
    GND
    4
    Trigger2
    Trigger input 2
    5
    ---
    ---
  • 1)
    Sensors/Actuators are not permitted to be supplied externally.
X31 (24 VDC routing)
  • Figure
    Pin
    Description
    Function
    M8_24V
    1
    24 VDC I/O
    24 VDC I/O supply
    2
    24 VDC I/O
    24 VDC I/O supply
    3
    GND
    24 VDC I/O supply 0 V
    4
    GND
    24 VDC I/O supply 0 V
Ground connection (PE)

The protective ground conductor is connected to the M5 threaded bolt provided using a cable lug.

  • Figure
    Pin
    Name
    Function
    Abb.Erdanschluss
    ---
    PE
    Protective ground conductor
     
    Terminal cross sections
    [mm²]
    AWG
    Cable lug for M5 threaded bolt
    0.25 - 16
    23 - 5
    Ground connection (PE)
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.