Please choose country and language

General information
Short description ACOPOSmotor fan kit for 8DI4xx modules
24 VDC power supply
Input voltage 24 VDC +10% / -50%
Max. power consumption 5.5 W
Variant M8 4-pin male connector, 90° angled
Operating conditions
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Degree of protection per EN 60529 IP24
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -20 to 55°C
Transport -20 to 70°C
Relative humidity
Operation 15 to 90%, non-condensing
Storage 15 to 90%, non-condensing
Transport In preparation
Mechanical properties
Volumetric flow rate 2.486 m³/min
Operating noise 47 dB(A)
Service life
At 40°C 80,000 h
Dimensions
Width 125 mm
Height 131 mm
Depth 143.5 mm
Weight 0.43 kg
Produktové číslo:
8ZDFB4000000.000-0
Popis:
ACOPOSmotor fan kit for 8DI4xx modules

Please choose country and language

B&R Logo

Please choose country

B&R Logo