Please choose country and language

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 15
Nominal torque Mn [Nm] 365.4
Nominal power PN [W] 11479
Nominal current IN [A] 22.44
Stall torque M0 [Nm] 420
Stall current I0 [A] 25.8
Maximum torque Mmax [Nm] 1405
Maximum current Imax [A] 125.07
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 16.28
Voltage constant KE [V/1000 rpm] 984.4
Stator resistance R2ph [Ω] 0.38
Stator inductance L2ph [mH] 8.66
Electrical time constant tel [ms] 22.73
Thermal time constant ttherm [min] 149.6
Moment of inertia J [kgcm2] 5800
Weight without brake m [kg] 141
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LTAC6.ee003ffgg-0
Popis:
Synchronous motor, self-cooling / ISO flange, size C, length 6, nominal speed 300 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo