Please choose country and language

Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 12
Nominal torque Mn [Nm] 182
Nominal power PN [W] 19059
Nominal current IN [A] 36.87
Stall torque M0 [Nm] 240
Stall current I0 [A] 48.6
Maximum torque Mmax [Nm] 816
Maximum current Imax [A] 265.85
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 4.94
Voltage constant KE [V/1000 rpm] 298.4
Stator resistance R2ph [Ω] 0.16
Stator inductance L2ph [mH] 1.52
Electrical time constant tel [ms] 9.8
Thermal time constant ttherm [min] 130
Moment of inertia J [kgcm2] 1833
Weight without brake m [kg] 98
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 1.5
Connector size 1.5
Produktové číslo:
8LTA97.ee010ffgg-0
Popis:
Synchronous motor, self-cooling / ISO flange, size 9, length 7, nominal speed 1000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo