Produktové číslo Popis Porovnání produktů ...
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

Determining the 8LS order code

Bestellschlüssel Kopf 8LS DE

Cooling / Construction type (b)

8LS three-phase synchronous motors are available with cooling types A, C, O and P. Cooling type E is only available upon request.

All motors are based on cooling type A (elongated, slim) and can deviate in this, the cable connection or installation type.

  • Cooling type (b)
    Connection type
    Available installation types
    Flange mounting
    Flange and base mounting
    A
    Self-cooled
    Connector
    Yes
    ---
    C
    Built-in fan module
    Connector
    Yes
    ---
    E 1)
    Liquid-cooled A-side flange
    Connector
    Yes
    ---
    O 2)
    Self-cooled
    Terminal box
    Yes
    Yes
    P 2)
    Built-in fan module
    Terminal box
    ---
    Yes
  • 1)
    Cooling type E is available for sizes 4, 6 and 8 only upon request.
    2)
    Cooling types O and P are only available in size 9.

Cooling types C and P

The built-in fan module increases the nominal torque (MN), nominal current (IN), stall torque (M0) and stall current (I0) by 30% compared to the respective motors with cooling type A (for cooling type C) or cooling type O (for cooling type P).

Size (c)

8LS three-phase synchronous motors are available in 8 different sizes (2 through 9). They have different dimensions (especially flange dimensions) and power ratings. These different sizes are indicated by a number represented by (c) in the model number. The larger the number, the larger the flange dimensions and power rating for the respective motor.

  • Cooling type (b)
    Available sizes (c)
    2
    3
    4
    5
    6
    7
    8
    9
    A
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    C
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    E1)
    ---
    ---
    Yes
    ---
    Yes
    ---
    Yes
    ---
  • 1)
    Type E is only available upon request.
  • Cooling type (b)
    Available sizes (c)
    2
    3
    4
    5
    6
    7
    8
    9
    O
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    P
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
Length (d)

8LS three-phase synchronous motors are available in up to eight different lengths. They have different power ratings with identical flange dimensions. These different lengths are indicated by a number represented by (d) in the model number. Construction type E is not listed here since it is only available upon request.

  • Length (d)
    Available size (c)
    2
    3
    4
    5
    6
    7
    8
    9
    Available cooling type (b)
    A
    A
    A/C
    A/C
    A/C
    A/C
    A/C
    O/P
    3
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    4
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    5
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    6
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    7
    ---
    Yes
    ---
    Yes
    ---
    Yes
    ---
    ---
    8
    ---
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    A
    ---
    ---
    ---
    Yes
    ---
    ---
    ---
    ---
    B
    ---
    ---
    ---
    Yes
    ---
    ---
    ---
    ---
    C
    ---
    ---
    ---
    Yes
    ---
    ---
    ---
    ---
Motor encoder systems (ee)

8LS three-phase synchronous motors are available with EnDat encoders as well as resolvers. The encoder system is listed as part of the model number in the form of a 2-digit code (ee).

Note:

Motors with "S encoders" (functional safety) cannot be combined with gearboxes!

Resolver

A resolver is an analog encoder system. Resolvers are particularly robust against vibrations and high operating temperatures. A disadvantage is the low accuracy of 6-10 arcmin. Furthermore, no multi-turn variant with resolvers is possible.

  •  
    Order code (ee)
    R0
    R2
    Precision [']
    10
    6
    Vibration during operation [m/s2]
    10 < f ≤ 500 Hz: ≤196
    55 < f ≤ 2000 Hz: <500
    Shock during operation [m/s2] (11 ms duration)
    ≤981
    ≤1000
  • Availability
    Available resolvers / Order code (ee)
    R0
    R2
    8LSA2...-3
    Yes
    --- 
    8LSAA...-3
    Yes
    --- 
    8LSA3/4/5/6/7/8...-3
    ---
    Yes
    8LSC...-3
    ---
    Yes
    8LSO...-3
    8LSP...-3
    ---
    Yes

Digital encoders

Digital encoders use a serial transfer protocol. This protocol is called EnDat. The EnDat protocol is a developed standard that incorporates the advantages of absolute and incremental position measurement and also offers a read/write parameter memory in the encoder. The embedded parameter chip is stored by B&R in this encoder memory. This data and the B&R ACOPOS systems form a plug-and-play drive solution. Absolute positioning can be used within a revolution with the single-turn variants. A homing procedure is not required because of the absolute position measurement. For applications where the motor covers several revolutions for positioning, a multi-turn encoder that can save up to 65535 revolutions can be used. A solution with a single-turn encoder variant with a homing procedure is also possible. In EnDat 2.1 analog/digital sampling, a very fine resolution is achieved by the evaluation modules developed by B&R.

Inductive encoders for sizes 2 and A (motor version -3)

  •  
    Encoder type / Order code (ee)
    D8
    D9
    S8
    S9
    Operating principle
    Inductive
    EnDat protocol
    2.2
    2.2
    2.2
    2.2
    Functional safety
    ---
    ---
    Yes
    Yes
    Single-turn / Multi-turn
    S
    M
    S
    M
    Revolutions
    1
    4096
    1
    4096
    Resolution
    [bits single-turn / bits multi-turn]
    19/0
    19/12
    19/0
    19/12
    Precision ["]
    120
    Switching frequency ≥ [kHz]
    Digital pos. in the encoder
    Vibration during operation - Stator
    Max [m/s2]
    400
    Vibration during operation - Rotor
    max [m/s2]
    600
    Shock during operation max [m/s2]
    2000
    Manufacturer's product ID
    ECI 1119 FS
    EQI 1131 FS
    ECI 1119 FS
    EQI 1131 FS
    Manufacturer's website
    www.heidenhain.de
  • Availability
    Available encoders / Order code (ee)
    D8
    D9
    S8
    S9
    8LSx2...-3
    Yes
    Yes
    Yes
    Yes
    8LSAA...-3
    Yes
    Yes
    ---
    ---

Optical encoders for sizes 2 and A (motor version -3)

  •  
    Encoder type / Order code (ee)
    E4
    E5
    D4
    D5
    S4
    S5
    Operating principle
    Optical
    EnDat protocol
    2.1
    2.1
    2.2
    2.2
    2.2
    2.2
    Functional safety
    ---
    ---
    ---
    ---
    Yes
    Yes
    Single-turn / Multi-turn
    S
    M
    S
    M
    S
    M
    Revolutions
    1
    4096
    1
    4096
    1
    4096
    Resolution
    [bits single-turn / bits multi-turn]
    13/0
    13/12
    25/0
    25/12
    25/0
    25/12
    Precision ["]
    60
    60
    20
    Switching frequency ≥ [kHz]
    190
    Digital pos. in the encoder
    Vibration during operation - Stator
    Max [m/s2]
    200
    Vibration during operation - Rotor
    Max [m/s2]
    200
    Shock during operation max [m/s2]
    1000
    Manufacturer's product ID
    ECN 1113
    EQN 1125
    ECN 1123 FS
    EQN 1337 FS
    ECN 1123 FS
    EQN1135 FS
    Manufacturer's website
    www.heidenhain.de
  • Availability
    Available encoders / Order code (ee)
    E4
    E5
    D4
    D5
    S4
    S5
    8LSx2...-3
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    8LSAA...-3
    Yes
    Yes
    Yes
    Yes
    ---
    ---

Inductive EnDat encoders for sizes 3 - 9 (motor version -3)

  •  
    Encoder type / Order code (ee)
    EA
    EB
    DA
    DB
    SA
    SB
    Operating principle
    Inductive
    EnDat protocol
    2.1
    2.1
    2.2
    2.2
    2.2
    2.2
    Functional safety
    ---
    ---
    ---
    ---
    Yes
    Yes
    Single-turn / Multi-turn
    S
    M
    S
    M
    S
    M
    Revolutions
    1
    4096
    1
    4096
    1
    4096
    Resolution
    [bits single-turn / bits multi-turn]
    19/0
    19/12
    19/0
    19/12
    19/0
    19/12
    Precision ["]
    180
    65
    Switching frequency ≥ [kHz]
    6
    Digital pos. in the encoder
    Vibration during operation - Stator
    Max [m/s2]
    200
    400
    Vibration during operation - Rotor
    max [m/s2]
    200
    600
    Shock during operation max [m/s2]
    2000
    2000
    Manufacturer's product ID
    ECI 1319
    EQI 1331
    ECI 1319 FS
    EQI 1331 FS
    ECI 1319 FS
    EQI 1331 FS
    Manufacturer's website
    www.heidenhain.de
  • Availability
    Available encoders / Order code (ee)
    EA
    EB
    DA
    DB
    SA
    SB
    8LSx2...-3
    ---
    ---
    ---
    ---
    ---
    ---
    8LSx3/4/5/6/7/8...-31)
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    8LSx5A/B/C...-3
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    8LSO93/94...-3
    8LSP93/94...-3
    ---
    ---
    Yes
    Yes
    ---
    ---
    8LSO95/96...-3
    8LSP95/96...-3
    ---
    ---
    ---
    ---
    ---
    ---
  • 1)
    Not applicable for 8LSx5A/B/C...-3.

The inductive encoders with product IDs "EA" and "EB" replace the encoder types with model numbers "E2" and "E3". These encoders should be used in all new applications.

The "EB" encoder type requires the following versions of our servo drives or inverter modules:

(ACP10_SYS or firmware version)

  • ACOPOS: Starting with V2.090 from 2008-09-18
  • ACOPOSmulti: Starting with V2.031 from 2008-01-17

For older basic versions of the ACOPOS firmware, using the new encoder is possible starting with V0.556 (from 2010-07-22) for ACOPOS with AC110 (CAN bus) and starting with V1.249 (from 2010-07-22) for ACOPOS with AC112/114.

Optical EnDat encoders for sizes 3 - 9 (motor version -3)

  •  
    Encoder type / Order code (ee)
    E0
    E1
    D0
    D1
    S0
    S1
    Operating principle
    Optical
    EnDat protocol
    2.1
    2.1
    2.2
    2.2
    2.2
    2.2
    Functional safety
    ---
    ---
    ---
    ---
    Yes
    Yes
    Single-turn / Multi-turn
    S
    M
    S
    M
    S
    M
    Revolutions
    1
    4096
    1
    4096
    1
    4096
    Resolution
    [bits single-turn / bits multi-turn]
    13/0
    13/12
    25/0
    25/12
    25/0
    25/12
    Precision ["]
    60
    20
    Switching frequency ≥ [kHz]
    130
    Digital pos. in the encoder
    Vibration during operation - Stator
    Max [m/s2]
    300
    Vibration during operation - Rotor
    Max [m/s2]
    300
    Shock during operation max [m/s2]
    2000
    Manufacturer's product ID
    ECN 1313
    EQN 1325
    ECN 1325 FS
    EQN 1337 FS
    ECN 1325 FS
    EQN 1337 FS
    Manufacturer's website
    www.heidenhain.de
  • Availability
    Available encoders / Order code (ee)
    E0
    E1
    D0
    D1
    S0
    S1
    8LSx2...-3
    ---
    ---
    ---
    ---
    ---
    ---
    8LSx3/4/5/6/7/8...-3
    8LSx5A/B/C...-3
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    8LSO...-3
    8LSP...-3
    ---
    ---
    Yes
    Yes
    ---
    ---
Nominal speed (nnn)

8LS three-phase synchronous motors are available with up to 7 different nominal speeds depending on the size and length.

The nominal speed is listed as part of the model number in the form of a 3-digit code (nnn). It begins with zero.

  •  
    Code for order key (nnn)
    011
    015
    020
    022
    030
    040
    045
    060
    Nominal speed nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000

Example: Code "030" corresponds to a speed of 3000 rpm.

Nominal speeds - Cooling type A

8LS three-phase synchronous motors are available with different nominal speeds depending on the size and length:

Size 2 (8LSA2)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA23
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    8LSA24
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    8LSA25
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    Yes
    8LSA26
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    Yes

Size A (8LSAA)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSAA
    ---
    ---
    ---
    ---
    Yes
    ---
    Yes
    Yes

Size 3 (8LSA3)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA33
    ---
    ---
    ---
    ---
    Yes
    ---
    Yes
    Yes
    8LSA34
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA35
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA36
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA37
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes

Size 4 (8LSA4)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA43
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA44
    Yes
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA45
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSA46
    Yes
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    Yes

Size 5 (8LSA5)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA53
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA54
    Yes
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA55
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA56
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA57
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA5A
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    8LSA5B
    ---
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    8LSA5C
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---

Size 6 (8LSA6)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA63
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSA64
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSA65
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSA66
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---

Size 7 (8LSA7)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA73
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA74
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSA75
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSA76
    ---
    Yes
    ---
    Yes
    Yes
    ---
    ---
    ---
    8LSA77
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    ---
    8LSA78
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    ---

Size 8 (8LSA8)

  • Size/Length
    Available nominal speeds nN [rpm]
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSA83
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSA84
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSA85
    Yes
    Yes
    Yes
    ---
    ---
    ---
    ---
    ---
    8LSA86
    ---
    Yes
    Yes
    Yes
    ---
    ---
    ---
    ---

Nominal speeds - Cooling type C

8LSC three-phase synchronous motors are available with different nominal speeds depending on the size and length:

Size 4 (8LSC4)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSC43
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSC44
    Yes
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSC45
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes
    8LSC46
    ---
    ---
    ---
    Yes
    Yes
    ---
    Yes
    Yes

Size 5 (8LSC5)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSC53
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC54
    Yes
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC55
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC56
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC57
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC5A
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    8LSC5B
    ---
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    8LSC5C
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---

Size 6 (8LSC6)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSC63
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSC64
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSC65
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---
    8LSC66
    ---
    Yes
    ---
    Yes
    Yes
    ---
    Yes
    ---

Size 7 (8LSC7)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSC73
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC74
    ---
    ---
    Yes
    Yes
    Yes
    ---
    Yes
    ---
    8LSC75
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSC76
    ---
    Yes
    ---
    Yes
    Yes
    ---
    ---
    ---
    8LSC77
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    ---
    8LSC78
    ---
    ---
    ---
    ---
    Yes
    ---
    ---
    ---

Size 8 (8LSC8)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1100
    1500
    2000
    2200
    3000
    4000
    4500
    6000
    8LSC83
    ---
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSC84
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    ---
    ---
    8LSC85
    Yes
    Yes
    Yes
    ---
    ---
    ---
    ---
    ---
    8LSC86
    ---
    Yes
    Yes
    ---
    ---
    ---
    ---
    ---

Cooling types O and P - Nominal speeds

8LSO and 8LSP three-phase synchronous motors are available with different nominal speeds depending on the size and length:

Cooling type O - Size 9 (8LSO9)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1300
    1500
    2200
    8LSO93
    Yes
    Yes
    Yes
    8LSO94
    Yes
    Yes
    Yes
    8LSO95
    Yes
    Yes
    Yes
    8LSO96
    Yes
    Yes
    Yes

Cooling type P - Size 9 (8LSP9)

  • Size/Length
    Available nominal speeds nN [rpm]
     
    1300
    1500
    2200
    8LSP93
    Yes
    Yes
    Yes
    8LSP94
    Yes
    Yes
    Yes
    8LSP95
    Yes
    Yes
    Yes
    8LSP96
    Yes
    Yes
    Yes
Motor options  (ff) for 8LSA/8LSC - Order code

See the following table for the corresponding code (ff) in the order key.

Note:

  • The combination "reinforced holding brake" with special motor option "reinforced A-side bearing" is not possible.
  • Motors with reinforced bearings cannot be combined with gearboxes.
  • An increased brake is not available for 8LSAA.
  • Neither a standard brake nor increased brake is available for 8LSC5C for technical reasons.
  • Motor option
    Order code (ff)
    Connection direction
    Oil seal
    Holding brake
    Shaft end
     
    Straight (top connector)
    No
    No
    Smooth
    C0
     
    No
    No
    Keyed
    C1
     
    No
    Normal
    Smooth
    C2
     
    No
    Normal
    Keyed
    C3
     
    No
    Reinforced
    Smooth
    C4
     
    No
    Reinforced
    Keyed
    C5
     
    Yes
    No
    Smooth
    C6
     
    Yes
    No
    Keyed
    C7
     
    Yes
    Normal
    Smooth
    C8
     
    Yes
    Normal
    Keyed
    C9
     
    Yes
    Reinforced
    Smooth
    CA
     
    Yes
    Reinforced
    Keyed
    CB
    Angled, swivel connector
    No
    No
    Smooth
    D0
     
    No
    No
    Keyed
    D1
     
    No
    Normal
    Smooth
    D2
     
    No
    Normal
    Keyed
    D3
     
    No
    Reinforced
    Smooth
    D4
     
    No
    Reinforced
    Keyed
    D5
     
    Yes
    No
    Smooth
    D6
     
    Yes
    No
    Keyed
    D7
     
    Yes
    Normal
    Smooth
    D8
     
    Yes
    Normal
    Keyed
    D9
     
    Yes
    Reinforced
    Smooth
    DA
     
    Yes
    Reinforced
    Keyed
    DB
    Single-cable solution (hybrid), angled, swivel connector 1)
    No
    No
    Smooth
    S0
     
    No
    No
    Keyed
    S1
     
    No
    Normal
    Smooth
    S2
     
    No
    Normal
    Keyed
    S3
     
    No
    Reinforced
    Smooth
    S4
     
    No
    Reinforced
    Keyed
    S5
     
    Yes
    No
    Smooth
    S6
     
    Yes
    No
    Keyed
    S7
     
    Yes
    Normal
    Smooth
    S8
     
    Yes
    Normal
    Keyed
    S9
     
    Yes
    Reinforced
    Smooth
    SA
     
    Yes
    Reinforced
    Keyed
    SB
  • 1)
    The availability of the single-cable solution (hybrid) is shown in the following 2 tables.

Single-cable solution (hybrid)

The single-cable solution (hybrid) is only possible for motors with connector size 1.0 (built-in connector on the motor side) and therefore generally up to size/length 65.

The following table must be taken into account for motors with size/length 66:

  • Motor code
    Cooling type
    Speed
    Connector size
    Single-cable solution (hybrid) available
    8LSA66.ee015ffgg-3
    A
    1500
    1
    Yes
    8LSC66.ee015ffgg-3
    C
    1500
    1
    Yes
    8LSA66.ee022ffgg-3
    A
    2200
    1
    Yes
    8LSC66.ee022ffgg-3
    C
    2200
    1
    Yes
    8LSA66.ee030ffgg-3
    A
    3000
    1
    Yes
    8LSC66.ee030ffgg-3
    C
    3000
    1
    Yes
    8LSA66.ee045ffgg-3
    A
    4500
    1.5
    No
    8LSC66.ee045ffgg-3
    C
    4500
    1.5
    No

In addition, some size 7 motors are also available in certain lengths and certain speeds with installed connector size 1 for the single-cable solution (hybrid).

  • Motor code
    Cooling type
    Speed
    Connector size
    Single-cable solution (hybrid) available
    8LSA73.ee030ffgg-3
    A
    3000
    1
    Yes
    8LSC73.ee030ffgg-3
    C
    3000
    1
    Yes
    8LSA73.ee045ffgg-3
    A
    4500
    1.5
    No
    8LSC73.ee045ffgg-3
    C
    4500
    1.5
    No
    8LSA74.ee015ffgg-3
    A
    1500
    1
    Yes
    8LSA74.ee020ffgg-3
    A
    2000
    1
    Yes
    8LSC74.ee020ffgg-3
    C
    2000
    1
    Yes
    8LSA74.ee022ffgg-3
    A
    2200
    1
    Yes
    8LSC74.ee022ffgg-3
    C
    2200
    1
    Yes
    8LSA74.ee030ffgg-3
    A
    3000
    1
    Yes
    8LSC74.ee030ffgg-3
    C
    3000
    1
    Yes
    8LSA74.ee045ffgg-3
    A
    4500
    1.5
    No
    8LSC74.ee045ffgg-3
    C
    4500
    1.5
    No
    8LSA75.ee015ffgg-3
    A
    1500
    1
    Yes
    8LSA75.ee020ffgg-3
    A
    2000
    1
    Yes
    8LSA75.ee022ffgg-3
    A
    2200
    1
    Yes
    8LSA75.ee030ffgg-3
    A
    3000
    1
    Yes
    8LSC75.ee030ffgg-3
    C
    3000
    1.5
    No
    8LSA76.ee015ffgg-3
    A
    1500
    1.5
    No
    8LSA76.ee030ffgg-3
    A
    3000
    1.5
    No
    8LSC76.ee030ffgg-3
    C
    3000
    1.5
    No

All other lengths for size 7 and all size 8 motors are equipped with connector size 1.5 and therefore not suitable for the single-cable solution (hybrid). Size 9 motors (cooling type O/P) are only available with terminal boxes.

Single-cable solution (hybrid) - Temperature evaluation

In the case of motors with the single-cable solution (hybrid connector), the temperature signal is not transmitted via two separate lines as before. Instead, it is transmitted digitally via the encoder interface.

The following conditions must be met by the drives in order to operate a motor with a hybrid connector:

  • For ACOPOSmulti: the cable cover must be designed for operation with a hybrid cable (with cable cutout; delivered 2015 or later)
  • For ACOPOSmulti with SafeMOTION: the operating system (NC version) must be set to V2.48.0 or higher; the Safety Release must be V1.9 or higher
  • For all drives: the operating system (NC version) must be set to V2.42.2 or higher

NOTE: If the conditions listed above are not met, temperature evaluation on the drive will not work.

Motor options  (ff) for 8LSO/8LSP - Order code

See the following table for the corresponding code (ff) in the order key.

Applies to all options:

The terminal box is always located on top; the cable outlet / connection direction is shown in the options table.

The encoder connection is straight and in the connection direction.

  • Motor option
    Availability
    Order code (ff)
    Mounting type
    Connection direction
    Oil seal
    Holding brake
    Shaft end
    8LSO
    8LSP
     
    Flange
    270° (right)
    No
    No
    Smooth
    Yes
    No
    A0
    Flange
    270° (right)
    No
    No
    With key
    Yes
    No
    A1
    Flange
    270° (right)
    Yes
    No
    Smooth
    Yes
    No
    A6
    Flange
    270° (right)
    Yes
    No
    With key
    Yes
    No
    A7
    Flange/Foot
    270° (right)
    No
    No
    Smooth
    Yes
    Yes
    B0
    Flange/Foot
    270° (right)
    No
    No
    With key
    Yes
    Yes
    B1
    Flange/Foot
    270° (right)
    Yes
    No
    Smooth
    Yes
    Yes
    B6
    Flange/Foot
    270° (right)
    Yes
    No
    With key
    Yes
    Yes
    B7
    Flange
    90° (left)
    No
    No
    Smooth
    Yes
    No
    E0
    Flange
    90° (left)
    No
    No
    With key
    Yes
    No
    E1
    Flange
    90° (left)
    Yes
    No
    Smooth
    Yes
    No
    E6
    Flange
    90° (left)
    Yes
    No
    With key
    Yes
    No
    E7
    Flange/Foot
    90° (left)
    No
    No
    Smooth
    Yes
    Yes
    F0
    Flange/Foot
    90° (left)
    No
    No
    With key
    Yes
    Yes
    F1
    Flange/Foot
    90° (left)
    Yes
    No
    Smooth
    Yes
    Yes
    F6
    Flange/Foot
    90° (left)
    Yes
    No
    With key
    Yes
    Yes
    F7
    Flange
    180° B-side bearing
    No
    No
    Smooth
    Yes
    No
    J0
    Flange
    180° B-side bearing
    No
    No
    With key
    Yes
    No
    J1
    Flange
    180° B-side bearing
    Yes
    No
    Smooth
    Yes
    No
    J6
    Flange
    180° B-side bearing
    Yes
    No
    With key
    Yes
    No
    J7
    Flange/Foot
    180° B-side bearing
    No
    No
    Smooth
    Yes
    Yes
    K0
    Flange/Foot
    180° B-side bearing
    No
    No
    With key
    Yes
    Yes
    K1
    Flange/Foot
    180° B-side bearing
    Yes
    No
    Smooth
    Yes
    Yes
    K6
    Flange/Foot
    180° B-side bearing
    Yes
    No
    With key
    Yes
    Yes
    K7
    Flange
    0° (A-side bearing)
    No
    No
    Smooth
    Yes
    No
    N0
    Flange
    0° (A-side bearing)
    No
    No
    With key
    Yes
    No
    N1
    Flange
    0° (A-side bearing)
    Yes
    No
    Smooth
    Yes
    No
    N6
    Flange
    0° (A-side bearing)
    Yes
    No
    With key
    Yes
    No
    N7
    Flange/Foot
    0° (A-side bearing)
    No
    No
    Smooth
    Yes
    Yes
    P0
    Flange/Foot
    0° (A-side bearing)
    No
    No
    With key
    Yes
    Yes
    P1
    Flange/Foot
    0° (A-side bearing)
    Yes
    No
    Smooth
    Yes
    Yes
    P6
    Flange/Foot
    0° (A-side bearing)
    Yes
    No
    With key
    Yes
    Yes
    P7

Installation type (ff) for 8LSO/8LSP

Cooling type 8LSO is available with mounting flange as well as mounting flange and mounting base.

Cooling type 8LSP always has a mounting flange and mounting base.

If the motor has a mounting flange and mounting base, then installation takes place either on the flange or the base.

  • Flange mounting
    8LSO93_Flanschmontage
    8LSO
    Flange and base mounting
    8LSO93_Fuss-Flanschmontage
    8LSO
     
    Flange and base mounting
    8LSP93_Fuss-Flanschmontage_Fremdgek
    8LSP
Connection direction (ff) for 8LSA/8LSC

The uniform connection technology, the pre-assembled cables and the embedded parameter chip allow "plug and play" operation of the power transmission system. The angled connectors can be swiveled for maximum cabling flexibility. Thanks to the digital signal transmission, B&R's innovative and sturdy single-cable solution (hybrid motor cables) can be used, which combines servo feedback and power for streamlined installation. The winding insulation of motors with an attachment cable and servo drive from B&R are tested extensively in accordance with IEC TS 60034-25 limit curves and are certified by the TÜV in the area of safety technology.

3 different connection options are available for 8LSA and 8LSC three-phase synchronous motors.

One connection each for power and signal is provided with the angled and straight built-in connector. The 2 available options differ in the connection direction (straight or angled).

  •  
    Option D
     
    Option C
     
     
    8LSA33_Anschluss_GewinkeltStd
    Angled (swivel connector)
     
    8LSA33_Anschluss_gerade
    Even
     

The single-cable solution (hybrid) is available in an angled design. The encoder and power lines are combined in a single cable here.

  • Option S
     
    8LSA33_Anschluss_EKL
    Angled (swivel connector)
     
Connection direction (ff) for 8LSO/8LSP

Power connection and encoder connection

8LSO and 8LSP three-phase synchronous motors are available with a terminal box and 4 different connection directions

  • LSOP_Anschlussrichtung_vorne
     
    LSOP_Anschlussrichtung_links
    90°
     
    LSOP_Anschlussrichtung_hinten
    180°
     
    LSOP_Anschlussrichtung_rechts
    270°
     

Fan connection

With three-phase synchronous motor 8LSP, the fan connection direction is always 270°.

  • LSOP_Anschlussrichtung_Luefter
    270°
     
Oil seal (ff)

All 8LS three-phase synchronous motors are available with an optional Form A oil seal in accordance with DIN 3760.

When equipped with an oil seal, the motors have IP65 protection in accordance with EN 60034-5.

Proper lubrication of the oil seal must be ensured throughout the entire service life of the motor.

For this reason, mounting a gearbox on motors with an oil seal is not permitted!

Special motor options (gg)

8LSA and 8LSC three-phase synchronous motors with sizes 4 - 8 are available with special option "Reinforced A-side bearing". A special brake is required for motors with a reinforced bearing and holding brake.

In addition to the 24 VDC standard fan (8LSC / 8LSP) a 230 VAC fan is available for 8LSC as a special option. Other special motor options must be arranged with B&R.

Order codes and availability

The respective special motor option is specified as part of the model number in the form of a 2-digit code (gg).

  • Cooling type
    Special motor option1)
    Standard
    Order code (gg)
    Motor size / Availability
     
    Reinforced A-side bearing
    230 VAC fan
    24 VDC fan
    2
    A
    3
    4
    5
    6
    7
    8
    9
    8LSA
    ---
    ---
    ---
    00
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    8LSA
    Yes
    ---
    ---
    04
    ---
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    8LSC
    ---
    Yes
    ---
    00
    ---
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    8LSC
    ---
    ---
    Yes
    05
    ---
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    8LSC
    Yes
    ---
    Yes
    11
    ---
    ---
    ---
    Yes
    Yes
    Yes
    Yes
    Yes
    ---
    8LSO
    ---
    ---
    ---
    00
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
    8LSP
    ---
    ---
    Yes
    05
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    ---
    Yes
  • 1)
    Motor option "Holding brake" cannot be ordered in combination with special motor option "Reinforced A-side bearing".

Reinforced A-side bearing

Motors with special motor option "Reinforced A-side bearing" can handle increased radial and axial forces (Fr , Fa) on the end of the shaft. For information about determining permissible values for Fr and Fa, see the corresponding motor data.

With these motors, the dimensions of the motor shaft and total length are increased compared to motors with standard bearings. For exact dimensions, see the technical data for the respective motor.

Permissible combinations with special motor option "Reinforced A-side bearing":

Combinations without brake

  • Order code
    Options
    Availability
    (reinforced A-side bearing)
    (ff)
    Connectiondirection
    Oil seal
    Holding brake
    Shaft end
    8LSA
    (gg) (code = 04)
    8LSC
    (gg) (code = 11)
    C0
    Straight (top connector)
    ---
    ---
    Smooth
    Yes
    Yes
    C1
    Straight (top connector)
    ---
    ---
    Key
    Yes
    Yes
    C6
    Straight (top connector)
    Yes
    ---
    Smooth
    Yes
    Yes
    C7
    Straight (top connector)
    Yes
    ---
    Key
    Yes
    Yes
    D0
    Angled (swivel connector)
    ---
    ---
    Smooth
    Yes
    Yes
    D1
    Angled (swivel connector)
    ---
    ---
    Key
    Yes
    Yes
    D6
    Angled (swivel connector)
    Yes
    ---
    Smooth
    Yes
    Yes
    D7
    Angled (swivel connector)
    Yes
    ---
    Key
    Yes
    Yes
    S0
    Single-cable solution (hybrid)
    Angled, swivel connector
    ---
    ---
    Smooth
    Yes
    Yes
    S1
    Single-cable solution (hybrid)
    Angled, swivel connector
    ---
    ---
    Key
    Yes
    Yes
    S6
    Single-cable solution (hybrid)
    Angled, swivel connector
    Yes
    ---
    Smooth
    Yes
    Yes
    S7
    Single-cable solution (hybrid)
    Angled, swivel connector
    Yes
    ---
    Key
    Yes
    Yes

Combinations with special brake for reinforced A-side bearing

  • Order code
    Options
    Availability
    (reinforced A-side bearing)
    (ff)
    Connectiondirection
    Oil seal
    Holding brake
    Shaft end
    8LSA
    (gg) (code = 04)
    8LSC
    (gg) (code = 11)
    CC
    Straight (top connector)
    ---
    Special
    Smooth
    Yes
    Yes
    CD
    Straight (top connector)
    ---
    Special
    Key
    Yes
    Yes
    CE
    Straight (top connector)
    Yes
    Special
    Smooth
    Yes
    Yes
    CF
    Straight (top connector)
    Yes
    Special
    Key
    Yes
    Yes
    DC
    Angled (swivel connector)
    ---
    Special
    Smooth
    Yes
    Yes
    DD
    Angled (swivel connector)
    ---
    Special
    Key
    Yes
    Yes
    DE
    Angled (swivel connector)
    Yes
    Special
    Smooth
    Yes
    Yes
    DF
    Angled (swivel connector)
    Yes
    Special
    Key
    Yes
    Yes
    SC
    Angled single-cable solution (hybrid), swivel connector
    ---
    Special
    Smooth
    Yes
    Yes
    SD
    Single-cable solution (hybrid), angled, swivel connector
    ---
    Special
    Key
    Yes
    Yes
    SE
    Single-cable solution (hybrid), angled, swivel connector
    Yes
    Special
    Smooth
    Yes
    Yes
    SF
    Single-cable solution (hybrid), angled, swivel connector
    Yes
    Special
    Key
    Yes
    Yes

Example order: Motor with reinforced A-side bearing without brake

For an 8LSA55 with D0 encoder with the connection type "single-cable solution, angled (swivel connector)", the following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = S1. A reinforced A-side bearing is also needed. Special motor option (gg) for 8LSA = 04.

The order code is: 8LSA55.D0030S104-3

For an 8LSC55 with D0 encoder with the connection type "single-cable solution, angled (swivel connector)", the following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = D1. A reinforced A-side bearing is also needed. Special motor option (gg) for 8LSC = 11.

The order code is: 8LSC55.D0030S111-3

Example order: Motor with reinforced A-side bearing with special brake

For an 8LSA55 with E0 encoder and connection direction angled (swivel connector), a reinforced A-side bearing is needed. Special motor option (gg) for 8LSA = 04. The following selection is still made: Special brake, no oil seal, with shaft key. Motor option (ff) = DD

The order code is: 8LSA55.E0030DD04-3

For an 8LSC55 with E0 encoder and connection direction angled (swivel connector), a reinforced A-side bearing is needed. Special motor option (gg) for 8LSC = 11. The following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = DD .

The order code is: 8LSC55.E0030DD11-3

Motor version (h)

The motor version is automatically specified by the configurator and can be seen in the technical data.

Example order 1

A three-phase synchronous motor of type 8LSA45 with a nominal speed of 3000 rpm was selected for an application. Because of the construction, the cables can only be connected on the top of the motor ("top" connection direction). The motor should also be equipped with a holding brake, a keyed shaft and a 32-line EnDat single-turn encoder.

The code (ee) for the encoder system is EA.

The (nnn) code for a nominal speed of 3000 rpm is 030.

The code (ff) for the other options (oil seal, holding brake, keyed shaft and connection direction) is C3.

The model number for the required motor is 8LSA45.EA030C300-3

Example order 2

A three-phase synchronous motor of type 8LSA56 with a nominal speed of 4500 rpm was selected for an application. Because of the construction, the cables can only be connected on the back of the motor (swivel connectors), and need to be as compact as possible, so the single-cable (hybrid) solution is desired. The motor should also be equipped with a holding brake, a smooth shaft, an oil seal and a 32-line EnDat multi-turn encoder.

The code (ee) for the encoder system is DB.

The code (nnn) for a nominal speed of 4500 rpm is 045.

The code (ff) for the other options (oil seal, holding brake, smooth shaft end and angled hybrid cable) is S8.

The model number for the required motor is therefore 8LSA56.DB045S800-3.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.