Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 47.3
Nominal power PN [W] 14860
Nominal current IN [A] 29
Stall torque M0 [Nm] 75
Stall current I0 [A] 46
Maximum torque Mmax [Nm] 230
Maximum current Imax [A] 185
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.15
Stator inductance L2ph [mH] 2.7
Electrical time constant tel [ms] 18
Thermal time constant ttherm [min] 56
Moment of inertia J [kgcm2] 102
Weight without brake m [kg] 36
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Produktové číslo:
8LSC76.ee030ffgg-3
Popis:
S5 3000 47.3 00000 x xx 0 F0 xx S 560 R0
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo