Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 45.5
Nominal power PN [W] 10482
Nominal current IN [A] 19.3
Stall torque M0 [Nm] 50
Stall current I0 [A] 21.7
Maximum torque Mmax [Nm] 107
Maximum current Imax [A] 55.8
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.3
Voltage constant KE [V/1000 rpm] 139.28
Stator resistance R2ph [Ω] 0.62
Stator inductance L2ph [mH] 4.78
Electrical time constant tel [ms] 7.7
Thermal time constant ttherm [min] 60
Moment of inertia J [kgcm2] 20.1
Weight without brake m [kg] 33
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC5B.ee022ffgg-0
Popis:
Synchronous motor, external cooling, size 5, length B, nominal speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo