Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 21
Nominal power PN [W] 6597
Nominal current IN [A] 12.9
Stall torque M0 [Nm] 36
Stall current I0 [A] 22.1
Maximum torque Mmax [Nm] 131
Maximum current Imax [A] 107
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.27
Stator inductance L2ph [mH] 3.8
Electrical time constant tel [ms] 14.07
Thermal time constant ttherm [min] 51
Moment of inertia J [kgcm2] 24.7
Weight without brake m [kg] 25
Holding brake
Holding torque of brake MBr [Nm] 60
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 14.7
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Produktové číslo:
8LSA5B.ee030ffgg-3
Popis:
S5 3000 21 00000 x xx 0 S0 xx S 560 R0
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo