Produktové číslo Popis Porovnání produktů ...
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

I/O systems

X20DI9371 Block Dreiteilung_WEISS

B&R I/O systems are versatile and easy to use. With IP20 and IP67 protection, this is true in any combination, both inside and outside the control cabinet. And they also support all standard fieldbus systems. Complete flexibility regarding topology makes it possible for the I/O system to be optimally adapted to the machine. Standard I/O can be mixed with safe I/O, and decentralized intelligence is embedded in the I/O system so that things like condition monitoring can be easily implemented.

X20CP0291_WEISS

Inside the control cabinet

The very compact X20 system offers a wide range of different modules and is especially efficient to wire and maintain thanks to its 3-slice design.

X67_WEISS

Outside the control cabinet

The X67 system is compatible with the X20 system and can be combined with it as needed. In addition, the IP67 protection makes them especially well-suited for harsh environmental conditions.

stecker_1

Directly integrated valve manifolds

The XV System allows valve terminals to be directly integrated in the I/O network. This results in fewer I/O modules and less wiring, which also reduces machine manufacturing costs.

allo offnen
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.