0TB103.9
|
Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
|
|
0TB103.91
|
Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
|
|
5AC900.1000-00
|
DVI (male connector) to CRT (female connector) adapter. For connecting a standard monitor to a DVI-I interface.
|
|
5AC900.104X-03
|
Slide-in label template 10.4" for Automation Panel 5AP951.1043-01 and 5AP981.1043-01; for 1 device.
|
|
5AC900.104X-04
|
Slide-in label template 10.4" for Automation Panel 5AP952.1043-01 and 5AP982.1043-01; for 1 device.
|
|
5AC900.104X-05
|
Slide-in label template 10.4" for Automation Panel 5AP980.1043-01; for 3 devices.
|
|
5AC900.1200-00
|
USB Cover non-detachable; for Automation Panel and Panel PC.
|
|
5AC900.1200-01
|
USB interface cover - Flat - For AP920/98x and PPC700
|
|
5AC900.1201-00
|
USB interface cover M20 IP65 flat
|
|
5AC900.1201-01
|
USB interface cover M20 IP65 curved
|
|
5AC900.150X-01
|
Slide-in label template 15.0" for Automation Panel 5AP951.1505-01, 5AP980.1505-01, 5AP981.1505-01 and Panel PC 5PC781.1505-00; for 4 devices.
|
|
5AC900.BLOC-00
|
Terminal block with brackets, 10 pcs.; replacement part
|
|
5AC900.BLOC-01
|
Clamping block without brackets, 10 pcs.; replacement part
|
|
5ACCRHMI.0000-000
|
HMI grounding clip
|
|
5ACCRHMI.0006-000
|
HMI installation tool for control cabinet - 1x torque wrench ESD 0.3 - 1.2 Nm - 1x hex-head bit 2.5, length 89 mm - 1x hex-head bit 3.0, length 89 mm - 1x hex-head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
|
|
9A0013.01
|
Stylus pen for resistive touch screen
|
|