Materiálové číslo Popis
8BVI0014HCD0.000-1 ACOPOSmulti inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0014HCD0.000-3 ACOPOSmulti3 inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HCD0.000-1 ACOPOSmulti inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0028HCD0.000-3 ACOPOSmulti3 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HCD0.000-1 ACOPOSmulti inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0055HCD0.000-3 ACOPOSmulti3 inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCD0.000-1 ACOPOSmulti inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0110HCD0.000-3 ACOPOSmulti3 inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCS0.000-3 ACOPOSmulti3 inverter module, 15.1 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HCD0.000-1 ACOPOSmulti inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0220HCD0.000-3 ACOPOSmulti3 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Vyberte prosím zemi a jazyk

B&R Logo