Motor
Nominal speed nN [rpm] | 350 |
Number of pole pairs | 15 |
Nominal torque Mn [Nm] | 511 |
Nominal power PN [W] | 18729 |
Nominal current IN [A] | 37.3 |
Stall torque M0 [Nm] | 600 |
Stall current I0 [A] | 43.8 |
Maximum torque Mmax [Nm] | 2108 |
Maximum current Imax [A] | 223.3 |
Maximum speed nmax [rpm] | 700 |
Torque constant KT [Nm/A] | 13.68 |
Voltage constant KE [V/1000 rpm] | 827.29 |
Stator resistance R2ph [Ω] | 0.19 |
Stator inductance L2ph [mH] | 4.38 |
Electrical time constant tel [ms] | 23.1 |
Thermal time constant ttherm [min] | 204 |
Moment of inertia J [kgcm2] | 8500 |
Weight without brake m [kg] | 187 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0660 |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5 |
Materiálové číslo:
8LTQC8.eeA35ffgg-0Popis:
Synchronous motor, self-cooling / shaft with blind hole; Size C; Length 8; Rated speed 35 rpm;
Certifikáty | Verze (datum) | Ke stažení |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync-Torque | PDF / 300 KB | |
UK Declaration Motors Dreh-Sync-Torque | PDF / 107 KB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
8LT Users manual | PDF / 16 MB |