Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 7
Nominal power PN [W] 0
Nominal current IN [A] 4.3
Stall torque M0 [Nm] 7.8
Stall current I0 [A] 4.8
Maximum torque Mmax [Nm] 30
Maximum current Imax [A] 24.6
Maximum speed nmax [rpm] 7200
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.43
Stator resistance R2ph [Ω] 2.708
Stator inductance L2ph [mH] 13.01
Electrical time constant tel [ms] 6.605
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 15.75
Weight without brake m [kg] 12
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder EB inductive 32-line multi-turn V2
Shaft end Smooth shaft
Produktové číslo:
8LSN54.EB030D000-0
Popis:
Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 7.800 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, high inertia), IP54 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, EB ind. 32-line multi-turn V2
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSN54.EB030D000-0) EXE / 322 KB
Všeobecné Verze (Datum) Stáhnout
Data sheet 8LSN5... PDF / 521 KB

Please choose country and language

B&R Logo

Please choose country

B&R Logo