Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 15.08
Nominal power PN [W] 4738
Nominal current IN [A] 9.26
Stall torque M0 [Nm] 16.2
Stall current I0 [A] 10
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 42.48
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 1.13
Stator inductance L2ph [mH] 12.5
Electrical time constant tel [ms] 11.09
Thermal time constant ttherm [min] 42
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 13.29
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Produktové číslo:
8LSE63.ee030ffgg-1
Popis:
Synchronous motor, self cooling; Size 6; Length 3; Rated speed 3000 rpm;

Please choose country and language

B&R Logo