Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 9.5
Nominal power PN [W] 2096
Nominal current IN [A] 4.3
Stall torque M0 [Nm] 10.2
Stall current I0 [A] 4.6
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 21.4
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 4.32
Stator inductance L2ph [mH] 41
Electrical time constant tel [ms] 9.5
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 6.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Produktové číslo:
8LSE45.ee022ffgg-0
Popis:
Synchronous motor, self cooling; Size 4; Length 5; Rated speed 2200 rpm;

Please choose country and language

B&R Logo