Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 42.25
Nominal power PN [W] 8849
Nominal current IN [A] 17.32
Stall torque M0 [Nm] 52
Stall current I0 [A] 21.3
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 117.61
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 2.44
Voltage constant KE [V/1000 rpm] 147.6
Stator resistance R2ph [Ω] 0.46
Stator inductance L2ph [mH] 6.67
Electrical time constant tel [ms] 14.39
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 154.7
Weight without brake m [kg] 38
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC75.ee020ffgg-0
Popis:
Synchronous motor, external cooling, size 7, length 5, rated speed 2000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo