Please choose country and language

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 3
Nominal torque Mn [Nm] 48.1
Nominal power PN [W] 5541
Nominal current IN [A] 10.85
Stall torque M0 [Nm] 52
Stall current I0 [A] 11.7
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 64.68
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 4.43
Voltage constant KE [V/1000 rpm] 268.1
Stator resistance R2ph [Ω] 1.5
Stator inductance L2ph [mH] 21.84
Electrical time constant tel [ms] 14.3
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 154.7
Weight without brake m [kg] 38
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC75.ee011ffgg-0
Popis:
Synchronous motor, external cooling, size 7, length 5, rated speed 1100 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo