Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 31.85
Nominal power PN [W] 7338
Nominal current IN [A] 14.37
Stall torque M0 [Nm] 36.4
Stall current I0 [A] 16.4
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 74.41
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.72
Stator inductance L2ph [mH] 10.4
Electrical time constant tel [ms] 14.44
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 23
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC66.ee022ffgg-2
Popis:
Synchronous motor, external cooling, size 6, length 6, rated speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC66.E0022CD11-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.EB022D305-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.R0022CC11-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.R0022D011-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.R0022D105-2) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo