Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 28.6
Nominal power PN [W] 6589
Nominal current IN [A] 12.9
Stall torque M0 [Nm] 31.2
Stall current I0 [A] 14.1
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 64.31
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.78
Stator inductance L2ph [mH] 9.72
Electrical time constant tel [ms] 12.5
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 20.4
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC65.ee022ffgg-2
Popis:
Synchronous motor, external cooling, size 6, length 5, rated speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC65.D0022D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.D1022C005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.E0022C605-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.E0022D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.E0022D605-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.E0022D611-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.EA022D105-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.EA022D705-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.EB022D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.EB022D305-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.R0022D011-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.S0022D205-2) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo