Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 24.05
Nominal power PN [W] 3778
Nominal current IN [A] 7.39
Stall torque M0 [Nm] 26
Stall current I0 [A] 8
Maximum torque Mmax [Nm] 78.2
Maximum current Imax [A] 33.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 2.54
Stator inductance L2ph [mH] 31.64
Electrical time constant tel [ms] 12.45
Thermal time constant ttherm [min] 45
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 17.24
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSC64.ee015ffgg-1
Popis:
Synchronous motor, seperately cooled; Size 6; Length 4; Rated speed 1500 rpm;
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo