Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12.35
Nominal power PN [W] 5820
Nominal current IN [A] 11.32
Stall torque M0 [Nm] 16.2
Stall current I0 [A] 14.9
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 60.96
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.57
Stator inductance L2ph [mH] 6.07
Electrical time constant tel [ms] 10.72
Thermal time constant ttherm [min] 42
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 15.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC63.ee045ffgg-2
Popis:
Synchronous motor, external cooling, size 6, length 3, rated speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo