Please choose country and language

Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 4
Nominal torque Mn [Nm] 39
Nominal power PN [W] 20420
Nominal current IN [A] 41.5
Stall torque M0 [Nm] 70
Stall current I0 [A] 74.5
Maximum torque Mmax [Nm] 150
Maximum current Imax [A] 191.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.94
Voltage constant KE [V/1000 rpm] 56.55
Stator resistance R2ph [Ω] 0.065
Stator inductance L2ph [mH] 0.63
Electrical time constant tel [ms] 9.7
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 27.7
Weight without brake m [kg] 41
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 0
Connector size 1.5
Produktové číslo:
8LSC5C.ee050ffgg-0
Popis:
Synchronous motor, external cooling, size 5, length C, rated speed 5000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo