Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 18.07
Nominal power PN [W] 5677
Nominal current IN [A] 11.1
Stall torque M0 [Nm] 20.8
Stall current I0 [A] 12.8
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 41.83
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.75
Stator inductance L2ph [mH] 8.16
Electrical time constant tel [ms] 10.88
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 15.3
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC56.ee030ffgg-2
Popis:
Synchronous motor, external cooling, size 5, length 6, rated speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC56.E0030D100-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.E0030D105-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.E0030D700-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.E0030D705-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EA030C711-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EA030D700-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EA030D705-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EB030C000-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EB030C005-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EB030D105-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.EB030D205-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.EB030D305-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.R0030D011-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.R0030D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.R0030D700-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC56.S1030D305-2) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo