Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 4
Nominal torque Mn [Nm] 15.34
Nominal power PN [W] 3213
Nominal current IN [A] 6.28
Stall torque M0 [Nm] 16.2
Stall current I0 [A] 6.7
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 20.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.44
Voltage constant KE [V/1000 rpm] 147.6
Stator resistance R2ph [Ω] 2.51
Stator inductance L2ph [mH] 24.5
Electrical time constant tel [ms] 9.8
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 12.7
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSC55.ee020ffgg-2
Popis:
Synchronous motor, seperately cooled; Size 5; Length 5; Rated speed 2000 rpm;
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo