Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 7.8
Nominal power PN [W] 3676
Nominal current IN [A] 7.09
Stall torque M0 [Nm] 10.4
Stall current I0 [A] 9.5
Maximum torque Mmax [Nm] 24
Maximum current Imax [A] 33.3
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.1
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 1.32
Stator inductance L2ph [mH] 9.02
Electrical time constant tel [ms] 6.83
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 6
Weight without brake m [kg] 10.6
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSC54.ee045ffgg-0
Popis:
Synchronous motor, seperately cooled; Size 5; Length 4; Rated speed 4500 rpm;
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo