Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 9.1
Nominal power PN [W] 2096
Nominal current IN [A] 4.11
Stall torque M0 [Nm] 10.4
Stall current I0 [A] 4.7
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 21.43
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 4.32
Stator inductance L2ph [mH] 41
Electrical time constant tel [ms] 9.49
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 8.1
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSC45.ee022ffgg-1
Popis:
Synchronous motor, external cooling, size 4, length 5, rated speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC45.E0022D700-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC45.R0022D105-1) EXE / 319 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo