Please choose country and language

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 5
Nominal torque Mn [Nm] 7.28
Nominal power PN [W] 839
Nominal current IN [A] 1.64
Stall torque M0 [Nm] 7.8
Stall current I0 [A] 1.8
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 8.03
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 4.43
Voltage constant KE [V/1000 rpm] 268.1
Stator resistance R2ph [Ω] 27.4
Stator inductance L2ph [mH] 180.4
Electrical time constant tel [ms] 6.58
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 6.9
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSC44.ee011ffgg-0
Popis:
Synchronous motor, seperately cooled; Size 4; Length 4; Rated speed 1100 rpm;
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo