Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 4.03
Nominal power PN [W] 1266
Nominal current IN [A] 2.48
Stall torque M0 [Nm] 5.2
Stall current I0 [A] 3.2
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 14.59
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 5.94
Stator inductance L2ph [mH] 36.5
Electrical time constant tel [ms] 6.14
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 1.87
Weight without brake m [kg] 6.1
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSC43.ee030ffgg-1
Popis:
Synchronous motor, external cooling, size 4, length 3, rated speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC43.E1030C005-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo