Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 30
Nominal power PN [W] 9425
Nominal current IN [A] 18.4
Stall torque M0 [Nm] 40
Stall current I0 [A] 24.5
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 156
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 3.07
Electrical time constant tel [ms] 14.62
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 154.7
Weight without brake m [kg] 36.5
Holding brake
Holding torque of brake MBr [Nm] 28
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder EB inductive 32-line multi-turn V2
Shaft end Smooth shaft
Produktové číslo:
8LSA75.EB030DC04-0
Popis:
Synchronous motor, 3 pole pairs, nN = 3000 Mo=40.000 Nm, with special brake for reinforced bearing, smooth shaft, swivel connector, centering diameter 180 mm, j6 fit, self-cooling, construction type A, IP64, without oil seal, 560 V (DC bus), brake holding torque: 28.00 Nm, EB ind. 32-line multi-turn V2 with Reinforced A-side bearing
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA75.EB030DC04-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo