Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 28
Nominal power PN [W] 4398
Nominal current IN [A] 8.6
Stall torque M0 [Nm] 32
Stall current I0 [A] 9.8
Maximum torque Mmax [Nm] 134
Maximum current Imax [A] 56
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 1.37
Stator inductance L2ph [mH] 17.68
Electrical time constant tel [ms] 12.9
Thermal time constant ttherm [min] 60
Moment of inertia J [kgcm2] 113.7
Weight without brake m [kg] 30
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSA74.ee015ffgg-0
Popis:
Synchronous motor, self-cooling, size 7, length 4, speed 1500 rpm
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA74.R0015D100-0) EXE / 319 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo