Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 24.5
Nominal power PN [W] 5644
Nominal current IN [A] 11.05
Stall torque M0 [Nm] 28
Stall current I0 [A] 12.6
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 74.41
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.72
Stator inductance L2ph [mH] 10.4
Electrical time constant tel [ms] 14.44
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 20.6
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSA66.ee022ffgg-1
Popis:
Synchronous motor, self-cooling, size 6, length 6, speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA66.E0022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0022C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0022D100-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo