Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 25
Nominal power PN [W] 3927
Nominal current IN [A] 7.67
Stall torque M0 [Nm] 28
Stall current I0 [A] 8.6
Maximum torque Mmax [Nm] 95.2
Maximum current Imax [A] 52
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 1.86
Stator inductance L2ph [mH] 21.2
Electrical time constant tel [ms] 11.4
Thermal time constant ttherm [min] 60
Moment of inertia J [kgcm2] 15.7
Weight without brake m [kg] 23
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSA66.ee015ffgg-0
Popis:
Synchronous motor, self cooling; Size 6; Length 6; Rated speed 1500 rpm;
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo