Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 21
Nominal power PN [W] 6597
Nominal current IN [A] 12.9
Stall torque M0 [Nm] 24
Stall current I0 [A] 14.7
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 90.95
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.48
Stator inductance L2ph [mH] 6
Electrical time constant tel [ms] 12.4
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 18.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Produktové číslo:
8LSA65.ee030ffgg-1
Popis:
Synchronous motor, self-cooling, size 6, length 5, speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA65.D0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.D0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EA030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EA030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EA030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EA030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030CD04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB030DC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030C004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S1030D200-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo