Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 15
Nominal power PN [W] 7069
Nominal current IN [A] 13.75
Stall torque M0 [Nm] 20
Stall current I0 [A] 18.3
Maximum torque Mmax [Nm] 69
Maximum current Imax [A] 82.61
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.28
Stator inductance L2ph [mH] 3.4
Electrical time constant tel [ms] 12.39
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 14.5
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA57.ee045ffgg-1
Popis:
Synchronous motor, self-cooling, size 5, length 7, speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA57.D0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.D1045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E0045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E1045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E1045D800-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EA045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB045C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EB045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.R0045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0045DD04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S0045D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.S1045D300-1) EXE / 319 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo