Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12.7
Nominal power PN [W] 5985
Nominal current IN [A] 11.64
Stall torque M0 [Nm] 16
Stall current I0 [A] 14.7
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 65.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.34
Stator inductance L2ph [mH] 4.08
Electrical time constant tel [ms] 11.97
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 13
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA56.ee045ffgg-1
Popis:
Synchronous motor, self-cooling, size 5, length 6, speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA56.D1045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E0045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E0045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E0045D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E1045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB045C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB045D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0045C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0045C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0045D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.S0045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S0045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.S0045D600-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.S1045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S1045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S1045D300-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo