Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 13.9
Nominal power PN [W] 4367
Nominal current IN [A] 8.54
Stall torque M0 [Nm] 16
Stall current I0 [A] 9.8
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 41.83
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.75
Stator inductance L2ph [mH] 8.16
Electrical time constant tel [ms] 10.88
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 13
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA56.ee030ffgg-1
Popis:
Synchronous motor, self-cooling, size 5, length 6, speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA56.D0030D800-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.D1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.D1030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E1030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA030C000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA030C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA030D700-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB030C004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030C104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB030CC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB030DC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0030D700-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0030D900-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S0030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.S1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.S1030D300-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo