Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 9.5
Nominal power PN [W] 4477
Nominal current IN [A] 8.71
Stall torque M0 [Nm] 12.5
Stall current I0 [A] 11.5
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 47.29
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.51
Stator inductance L2ph [mH] 4.96
Electrical time constant tel [ms] 9.7
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 10.4
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA55.ee045ffgg-1
Popis:
Synchronous motor, self-cooling, size 5, length 5, speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA55.D0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1045D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1045DB00-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.E0045C600-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0045D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.E1045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1045D200-1) EXE / 290 KB
V4.0 DT Upgrade (8LSA55.E1045D800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045C400-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB045D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D400-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D600-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045D800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB045DC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0045C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0045C100-1) EXE / 318 KB
V4.0 DT Upgrade (8LSA55.R0045C300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0045D800-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1045DB00-1) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo