Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 7
Nominal power PN [W] 1613
Nominal current IN [A] 3.16
Stall torque M0 [Nm] 8
Stall current I0 [A] 3.6
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 21.43
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 4.32
Stator inductance L2ph [mH] 41
Electrical time constant tel [ms] 9.49
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 6.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA45.ee022ffgg-0
Popis:
Synchronous motor, self-cooling, size 4, length 5, speed 2200 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA45.E0022C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E0022C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E0022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1022C704-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1022D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1022D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1022D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA022C200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA022D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EA022DD04-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB022C100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB022D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB022D704-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB022D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.R0022C300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022C600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.R0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022D104-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.R0022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0022D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1022D600-0) EXE / 319 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo