Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 4.62
Nominal power PN [W] 1451
Nominal current IN [A] 2.84
Stall torque M0 [Nm] 6
Stall current I0 [A] 3.7
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 21.88
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 3.6
Stator inductance L2ph [mH] 24
Electrical time constant tel [ms] 6.67
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA44.ee030ffgg-0
Popis:
Synchronous motor, self-cooling, size 4, length 4, speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA44.D0030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.D0030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.D0030D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.D1030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.D1030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.D1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E0030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030C100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030C200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030C300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E1030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E1030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1030D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EA030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EA030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EA030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EA030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EA030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EA030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030C600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D104-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB030DC04-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0030C800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030D104-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.S0030C100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030C300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0030D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S1030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.S1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.S1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S1030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S1030D800-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo