Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 2
Nominal torque Mn [Nm] 2.7
Nominal power PN [W] 848
Nominal current IN [A] 1.9
Stall torque M0 [Nm] 3
Stall current I0 [A] 2.1
Maximum torque Mmax [Nm] 12
Maximum current Imax [A] 8.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.45
Voltage constant KE [V/1000 rpm] 88
Stator resistance R2ph [Ω] 12.4
Stator inductance L2ph [mH] 37.8
Electrical time constant tel [ms] 3
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 1.2
Weight without brake m [kg] 4.43
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Straight (top connector)
Encoder S1 safe optical 2048-line multi-turn
Shaft end Key
Produktové číslo:
8LSA36.S1030C300-0
Popis:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 3000 rpm stall torque: 3.000 Nm, motor with holding brake, shaft key, straight connector (top), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC; brake holding torque: 4.00 Nm, S1 safe opt. 2048-line multi-turn
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA36.S1030C300-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo