Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 1.8
Nominal power PN [W] 1131
Nominal current IN [A] 2.5
Stall torque M0 [Nm] 3
Stall current I0 [A] 4.1
Maximum torque Mmax [Nm] 12
Maximum current Imax [A] 17.7
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 3.1
Stator inductance L2ph [mH] 9.45
Electrical time constant tel [ms] 3.26
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 1.2
Weight without brake m [kg] 4.43
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder R0 Resolver 2-pin
Shaft end Smooth shaft
Produktové číslo:
8LSA36.R0060D000-0
Popis:
Synchronous motor, number of pole pairs: 2 pairs, nominal speed: 6,000 rpm stall torque: 3.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R0 resolver
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA36.R0060D000-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo