Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 2
Nominal torque Mn [Nm] 2.1
Nominal power PN [W] 660
Nominal current IN [A] 1.44
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 1.6
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 6.8
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.46
Voltage constant KE [V/1000 rpm] 88
Stator resistance R2ph [Ω] 19.5
Stator inductance L2ph [mH] 51.5
Electrical time constant tel [ms] 2.66
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 3.66
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA35.ee030ffgg-0
Popis:
Synchronous motor, self-cooling, size 3, length 5, speed 3000 rpm
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA35.D0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1030D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030C600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030C600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030C800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S0030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1030D900-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo