Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 1
Nominal power PN [W] 628
Nominal current IN [A] 1.38
Stall torque M0 [Nm] 1.5
Stall current I0 [A] 2.1
Maximum torque Mmax [Nm] 6
Maximum current Imax [A] 8.87
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 8.52
Stator inductance L2ph [mH] 18.28
Electrical time constant tel [ms] 2.15
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 0.6
Weight without brake m [kg] 2.89
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA34.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 4, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA34.D0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.D1060D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.D1060D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1060C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1060C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA060C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB060D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1060C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1060D000-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 4 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 20 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo