Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 0.72
Nominal power PN [W] 339
Nominal current IN [A] 0.74
Stall torque M0 [Nm] 0.8
Stall current I0 [A] 0.8
Maximum torque Mmax [Nm] 3.2
Maximum current Imax [A] 3.75
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.6
Stator resistance R2ph [Ω] 33.5
Stator inductance L2ph [mH] 66.9
Electrical time constant tel [ms] 1.81
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 0.2
Weight without brake m [kg] 1.92
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA26.ee045ffgg-0
Popis:
Synchronous motor, self-cooling, size 2, length 6, speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA26.D4045D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.D5045D200-0) EXE / 321 KB
V4.0 DT Upgrade (8LSA26.D5045D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.D5045D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E4045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E4045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E4045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045C600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5045D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E8045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E8045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E8045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E9045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E9045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E9045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E9045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.S5045D200-0) EXE / 290 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo