Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.35
Nominal power PN [W] 220
Nominal current IN [A] 0.48
Stall torque M0 [Nm] 0.4
Stall current I0 [A] 0.6
Maximum torque Mmax [Nm] 1.6
Maximum current Imax [A] 2.5
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 70
Stator inductance L2ph [mH] 75
Electrical time constant tel [ms] 1.07
Thermal time constant ttherm [min] 20
Moment of inertia J [kgcm2] 0.12
Weight without brake m [kg] 1.37
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Produktové číslo:
8LSA24.ee060ffgg-0
Popis:
Synchronous motor, self-cooling, size 2, length 4, speed 6000 rpm
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA24.D4060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E4060C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E4060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E4060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E4060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.E4060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.E5060C100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E5060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E5060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E5060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.E5060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.E5060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E5060D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E8060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E9060C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E9060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.E9060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.E9060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA24.S5060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA24.S5060D800-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo