Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.35
Nominal power PN [W] 220
Nominal current IN [A] 0.48
Stall torque M0 [Nm] 0.4
Stall current I0 [A] 0.55
Maximum torque Mmax [Nm] 1.6
Maximum current Imax [A] 2.5
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 62
Stator inductance L2ph [mH] 75
Electrical time constant tel [ms] 1.07
Thermal time constant ttherm [min] 20
Moment of inertia J [kgcm2] 0.12
Weight without brake m [kg] 1.37
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder E8 inductive 16-line single-turn
Shaft end Smooth shaft
Produktové číslo:
8LSA24.E8060D000-0
Popis:
Synchronous motor; number of pole pairs: 2 pairs; nominal speed: 6000 rpm stall torque: 0.400 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 40 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 2.20 Nm; E8 ind. 16-line single-turn
Certifikáty Verze (Datum) Stáhnout
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSA24.E8060D000-0) EXE / 319 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo