Motor
Nominal speed nN [rpm] | 5500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 8.1 |
Nominal power PN [W] | 4665 |
Nominal current IN [A] | 8.24 |
Stall torque M0 [Nm] | 17 |
Stall current I0 [A] | 17.4 |
Maximum torque Mmax [Nm] | 59.7 |
Maximum current Imax [A] | 87 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 0.98 |
Voltage constant KE [V/1000 rpm] | 63.3 |
Stator resistance R2ph [Ω] | 0.39 |
Stator inductance L2ph [mH] | 3.1 |
Electrical time constant tel [ms] | 7.9 |
Thermal time constant ttherm [min] | 25 |
Moment of inertia J [kgcm2] | 24.2 |
Weight without brake m [kg] | 11.1 |
Holding brake
Holding torque of brake MBr [Nm] | 25 |
Mass of brake [kg] | 2 |
Moment of inertia of brake JBr [kgcm2] | 0.605 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Materiálové číslo:
8JSA63.ee055ffgg-0Popis:
Synchronous motor, self cooling; Size 6; Length 3; Rated speed 5500 rpm;
Certifikáty | Verze (datum) | Ke stažení |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
8JSA user's manual | PDF / 6 MB |