Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 5
Nominal output torque T2N [Nm] 13,0
Max. output torque T2max [Nm] 20,8
Idle torque [Nm] at 20°C and 3000 rpm 0,10
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. drive speed n1max [rpm] 18000
Max. backlash Jt [arcmin] 15
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 1,0
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 800
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] 25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 0,70
Moment of inertia J1 [kgcm2] 0,019
Produktové číslo:
8GP50-050--005S2L2
Popis:
single-stage; Planetary gearbox 8GP50; size 050; i = 005 8LSA motor with size 2; backlash: 15 arcmin; degree of protection IP 54 Shaft with keyway DIN6885; output shaft diameter: 12,0 mm nominal output torque: 13,0 Nm; max. output torque: 20,8 Nm Ø input speed 100% T2n: 5000 min-1; max. input speed: 18000 rpm
Dokumentace Verze (Datum) Stáhnout
8GP50 motor mounting instructions PDF / 436 KB
Datasheet 8GP50-050 PDF / 150 KB
Datasheet 8GP50-070 PDF / 153 KB
Datasheet 8GP50-090 PDF / 222 KB
Datasheet 8GP50-155 PDF / 156 KB
datasheet 8GP50-120 PDF / 155 KB
Všeobecné Verze (Datum) Stáhnout
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo

Please choose country

B&R Logo